IESNA:LM-63-2002
[TEST]P956775
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37131
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5791.8 5437.7 5130.5 4767.1 4403.6 4178.5 4098.8 4110.5 4178.5 4265.3
4670.9 5930.1 7974.8 10024.2 12097.1 13684.5 15086.7 16188.8 17316.7 18041.2
18095.2 17197.1 13185.1 11487.4 9557.6 6495.2 4023.8 3179.6 2136.2 1125.5
562.8 426.8 272 159.4 63.3 0 0
5791.8 5486.9 5179.8 4818.7 4450.5 4223.1 4138.7 4131.6 4190.2 4270
4581.8 5674.5 7639.5 9942.1 11930.6 13583.7 15039.8 16299 17354.2 18191.3
18378.9 17637.9 13761.9 11778.2 9939.8 6910.3 4284 3299.2 2208.8 1181.8
656.6 515.9 351.7 229.8 150.1 35.2 0
5791.8 5479.9 5191.5 4849.1 4490.4 4267.6 4173.8 4155.1 4192.6 4265.3
4469.3 5271.2 6954.8 9151.9 11283.4 13182.7 14903.8 16376.4 17666.1 18740
19133.9 18808 17581.6 13822.9 11592.9 8554 5367.3 3864.3 2811.5 1643.7
1106.8 914.5 799.6 665.9 457.2 79.7 0
5791.8 5512.7 5236 4938.2 4617 4377.8 4272.3 4230.1 4244.2 4300.4
4401.3 4818.7 5934.8 7740.3 9888.2 12033.7 14146.4 16165.4 17970.9 19277
20069.5 20177.4 19591.2 18573.5 16908.7 14048 11471 8807.2 5904.3 2734.1
1388.1 914.5 691.7 457.2 180.6 0 0
5791.8 5524.5 5292.3 5041.4 4781.1 4581.8 4462.2 4415.3 4408.3 4452.9
4527.9 4682.7 5179.8 6298.3 8021.7 10066.4 12352.6 14709.2 17049.4 19016.7
20449.4 21223.2 21253.7 20688.6 19921.8 18873.7 17408.1 14882.7 11072.4 6687.5
2856 994.2 415 232.1 91.4 7 0
5791.8 5571.4 5365 5191.5 5003.9 4853.8 4771.8 4734.2 4729.6 4764.7
4832.7 4931.2 5137.6 5597.1 6532.7 7977.2 9867.1 12024.4 14280.1 16517.1
18646.2 20449.4 21816.4 22367.5 22421.4 22395.6 22423.7 21790.6 18869 13412.5
7480.1 2518.4 640.1 236.8 58.6 4.7 0
5791.8 5618.2 5461.1 5348.6 5259.5 5200.9 5189.1 5210.2 5252.5 5308.7
5393.1 5510.4 5662.8 5916 6338.1 7060.3 8183.5 9693.6 11395.9 13224.9
15213.3 17269.8 19272.3 21082.5 22681.7 23992.4 25364.2 26733.6 26707.8 22512.9
13980 5920.7 1542.9 436.1 131.3 9.4 0
5791.8 5681.6 5587.8 5533.8 5526.8 5559.6 5627.6 5744.9 5857.4 5993.4
6176.3 6361.6 6546.8 6797.7 7126 7634.8 8422.7 9529.4 10826.1 12357.3
14101.9 15846.5 17663.7 19394.2 21626.5 23924.4 26714.8 29338.7 30656.5 29080.8
22927.9 12505.1 3503.2 745.7 159.4 11.7 0
5791.8 5751.9 5719.1 5751.9 5819.9 5932.5 6075.5 6244.3 6403.8 6582
6776.6 6973.6 7182.3 7458.9 7822.4 8350 9081.6 10101.6 11370.1 12840.4
14615.4 16505.4 18611 20901.9 23385.1 26145 29057.3 31798.4 33210 31805.5
25033.6 11534.3 2450.4 635.5 131.3 11.7 0
5791.8 5749.6 5740.2 5782.4 5864.5 5995.8 6159.9 6319.4 6504.6 6675.8
6868 7055.6 7271.4 7529.3 7902.1 8439.1 9187.1 10209.5 11503.8 13091.3
14892.1 16866.5 19019 21408.4 23954.9 26757 29678.7 32290.9 33456.2 31435
23598.5 9604.5 1864.2 494.8 98.5 9.4 0
5791.8 5796.5 5834 5962.9 6120 6333.4 6591.4 6849.3 7104.9 7362.8
7613.7 7883.4 8171.8 8561 9128.5 9855.4 10746.4 11881.3 13241.3 14765.5
16392.8 18081.1 19905.4 21628.8 23209.3 24548.2 25584.6 25901.2 24747.5 21152.8
13572 3983.9 724.6 222.8 56.3 18.8 0
5791.8 5817.6 5887.9 6028.6 6230.3 6483.5 6762.5 7055.6 7344.1 7606.7
7862.3 8110.8 8375.8 8699.4 9086.3 9611.5 10310.3 11161.5 12115.8 13103
14101.9 15107.8 16083.3 16854.7 17258.1 17262.7 16894.6 16059.8 14343.4 11914.2
7731 2595.7 579.2 189.9 72.7 28.1 0
5791.8 5822.2 5909 6049.7 6258.4 6495.2 6746.1 6987.6 7191.6 7346.4
7435.5 7491.8 7510.5 7538.7 7595 7686.4 7930.3 8448.5 9105 9747.5
10167.2 10359.5 10322 9799.1 8650.1 7130.7 5444.7 3568.9 2077.5 1120.8
600.3 265 110.2 44.6 16.4 2.3 0
5791.8 5836.3 5887.9 5986.4 6059.1 6098.9 6103.6 6009.8 5838.7 5545.6
5132.9 4617 4030.8 3439.9 2870.1 2337.8 1861.8 1540.6 1428 1413.9
1428 1418.6 1275.6 1010.6 722.2 483 321.2 243.9 201.7 164.1
126.6 79.7 32.8 14.1 4.7 0 0
5791.8 5838.7 5826.9 5747.2 5576 5315.8 4961.7 4450.5 3782.2 3006.1
2281.5 1688.3 1259.2 1031.7 949.7 933.2 921.5 907.5 884 858.2
818.4 731.6 602.6 469 361.1 286.1 227.4 178.2 138.3 103.2
68 32.8 14.1 4.7 0 0 0
5791.8 5805.8 5681.6 5381.4 4928.9 4340.3 3538.4 2659.1 1908.7 1385.8
1109.1 989.5 916.8 855.9 801.9 757.4 733.9 708.1 684.7 661.2
623.7 558.1 473.7 384.6 302.5 241.5 194.6 150.1 112.6 77.4
39.9 18.8 7 0 0 0 0
5791.8 5763.6 5477.6 4975.8 4277 3409.4 2410.5 1648.4 1231 1088
1017.7 952 869.9 771.5 670.6 586.2 522.9 494.8 513.5 541.7
541.7 508.8 450.2 375.2 295.5 234.5 182.9 143 105.5 70.3
44.6 18.8 7 0 0 0 0
5791.8 5747.2 5322.8 4610 3658 2532.4 1653.1 1226.4 1113.8 1052.8
989.5 900.4 794.9 682.3 574.5 483 408 370.5 354.1 349.4
351.7 351.7 342.3 311.9 274.3 234.5 197 157.1 126.6 100.8
75 44.6 9.4 0 0 0 0
5791.8 5740.2 5196.2 4352 3221.8 2065.8 1357.7 1156 1092.7 1034.1
954.4 851.2 738.6 623.7 525.2 443.2 391.6 363.5 344.7 328.3
311.9 297.8 286.1 272 253.2 227.4 194.6 164.1 140.7 114.9
84.4 51.6 9.4 0 0 0 0
5791.8 5712 5081.3 4119.9 2881.8 1763.3 1235.7 1134.9 1081 1013
926.2 830.1 726.9 614.3 515.9 443.2 398.6 375.2 358.8 344.7
325.9 311.9 295.5 279 257.9 222.8 178.2 152.4 126.6 100.8
70.3 32.8 4.7 0 0 0 0
5791.8 5709.7 5046.1 4033.1 2743.5 1650.8 1198.2 1125.5 1076.3 1003.6
914.5 825.4 729.2 623.7 522.9 445.5 403.3 379.9 361.1 347
333 316.6 297.8 276.7 246.2 199.3 145.4 121.9 98.5 72.7
46.9 16.4 0 0 0 0 0
5791.8 5714.4 5025 3998 2684.8 1615.6 1198.2 1123.2 1071.6 1001.2
909.8 820.7 729.2 621.4 520.6 443.2 403.3 379.9 363.5 349.4
335.3 316.6 297.8 276.7 243.9 192.3 140.7 119.6 93.8 70.3
42.2 14.1 0 0 0 0 0
